TRAYCONTROL® 300 grey 10 x 24 AWG (0,241 mm²) Part no. 62654
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
62654
Item description
TRAYCONTROL® 300 grey 10 x 24 AWG (0,241 mm²)
Outer Ø mm (approx.)
6.6
Cu factor per km
23.2
Weight kg/km (approx.)
49.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892085420
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible