![T-SK/SKU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907016_PF_1520x1160.jpg)
![T-SK/SKU](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907016_PF_1520x1160.jpg)
Steel lug lock cable tie T-SK 4-76 transparent
Part no. 907022
Item Details Steel lug lock cable tie T-SK 4-76 transparent
- Part no.
- 907022
- Item description
- Steel lug lock cable tie T-SK 4-76 transparent
- Type
- T-SK 4-76
- Colour
- transparent
- Length mm
- 290.0
- Capacity N
- 350
- Bundle Ø mm
- 80
- Width mm
- 4.5
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892401718
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie T-SK 4-76 transparent
Steel lug lock cable tie | |
Temperature range | -40°C to +85°C |
Details Steel lug lock cable tie T-SK 4-76 transparent
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
-
- self-extinguishing
-
- high requirements to flexibility and resistance, also at low temperatures and dry climate
-
- high tension due to extra wide steel lugs
-
- corrosion resistant and non-magnetic V4A stainless steel
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- for directionality and mounting