![SPR-PVC-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)
![SPR-PVC-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)
Spiral wound metallic tube SPR-PVC-AS 10 (50 m) grey
Part no. 97032
Item Details Spiral wound metallic tube SPR-PVC-AS 10 (50 m) grey
- Part no.
- 97032
- Item description
- Spiral wound metallic tube SPR-PVC-AS 10 (50 m) grey
- Outer Ø mm (approx.)
- 10
- Colour
- grey
- Weight kg (approx.)
- 0.08
- Inner Ø mm
- 7.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892380921
- Customs tariff number
- 83071000
Technical Data Spiral wound metallic tube SPR-PVC-AS 10 (50 m) grey
Spiral wound metallic tube acc. to DIN 49012, Design 1, tested acc. to DIN EN IEC 61386-23 | |
Temperature range | -25°C to +90°C short term up to +100°C |
Protection class | IP 68 |
Details Spiral wound metallic tube SPR-PVC-AS 10 (50 m) grey
Cable Structure
-
- Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- with latched profile
Properties
-
- silicone-free
-
- cadmium-free
-
- watertight
-
- resistant to: weather-resistant, acids, oil, seawater
-
- high tensile and transverse pressure load rating
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Control cabinet construction
-
- Vehicle construction and shipbuilding
Downloads Spiral wound metallic tube SPR-PVC-AS 10 (50 m) grey
Accessories
Products that match this product