PVC insulating tube IC 14.1mm brown (25m)

PVC insulating tube IC 14.1mm brown (25m) Part no. 92239

Item Details

Part no.
92239
Item description
PVC insulating tube IC 14.1mm brown (25m)
Colour
brown
Wall thickness mm
0.8
Inner Ø mm
14.1
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892393907
Customs tariff number
39173200

Technical Data

PVC insulating tube acc. to DIN 40621
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Properties

      • silicone-free
      • cadmium-free
      • self-extinguishing
      • weather-resistant

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for insulating
      • bundling wires and lines

Tests

      • Entflammbarkeit nach UL 94: V2

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible