![LT elbow 45°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94160_PF_1520x1160.jpg)
![LT elbow 45°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94160_PF_1520x1160.jpg)
Elbow brass nickel-plated conduit gland LT 45° M63 x 1.5 TL 20
Part no. 920528
Item Details Elbow brass nickel-plated conduit gland LT 45° M63 x 1.5 TL 20
- Part no.
- 920528
- Item description
- Elbow brass nickel-plated conduit gland LT 45° M63 x 1.5 TL 20
- Thread type
- metric
- Size
- M63 x 1.5
- Thread length mm
- 20.0
- Spanner size mm
- 77
- Suitable for tube outer Ø mm
- 59.9
- Suitable for tube ND
- 2
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892387128
- Customs tariff number
- 74198090
Technical Data Elbow brass nickel-plated conduit gland LT 45° M63 x 1.5 TL 20
Elbow brass nickel-plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Elbow brass nickel-plated conduit gland LT 45° M63 x 1.5 TL 20
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA)
Properties
-
- halogen-free
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP. (An additional clamping ring is required).
- The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.
Downloads Elbow brass nickel-plated conduit gland LT 45° M63 x 1.5 TL 20
Accessories
Products that match this product