HELUFLON®-FEP-6Y MULTI bare black 4 G 1 mm²
Part no. 25931
Item Details HELUFLON®-FEP-6Y MULTI bare black 4 G 1 mm²
- Part no.
- 25931
- Item description
- HELUFLON®-FEP-6Y MULTI bare black 4 G 1 mm²
- Outer Ø mm (approx.)
- 4.9
- Cu factor per km
- 38.0
- Weight kg/km (approx.)
- 71.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892156489
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI bare black 4 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |