COAXIAL CABLE RG 218 black Part no. 40201

Item Details

Part no.
40201
Item description
COAXIAL CABLE RG 218 black
Outer Ø mm (approx.)
22.1
Cu factor per km
348.0
Weight kg/km (approx.)
710.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305733
Customs tariff number
85442000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Outer sheath: PVC
      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible