![CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M804269_PF_1520x1160.jpg)
![CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M804269_PF_1520x1160.jpg)
CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL black 4 x 1 x 0,50 mm²
Part no. 804269
Item Details CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL black 4 x 1 x 0,50 mm²
- Part no.
- 804269
- Item description
- CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL black 4 x 1 x 0,50 mm²
- Outer Ø mm (approx.)
- 9.7
- Cu factor per km
- 45.0
- Weight kg/km (approx.)
- 115.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315077
- Customs tariff number
- 85444995
Technical Data CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL black 4 x 1 x 0,50 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-BUS 0,50mm² QUAD PE DIRECT BURIAL black 4 x 1 x 0,50 mm²
Cable Structure
-
- Sheath colour: black