Vehicle Cable FLRY Type B red 1 x 1 mm² Part no. 28524

Item Details

Part no.
28524
Item description
Vehicle Cable FLRY Type B red 1 x 1 mm²
Outer Ø mm (approx.)
1.9 - 2.1
Cu-weight kg/km
9.6
Weight kg/km (approx.)
11.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500
Cut-to-length service available
no
EAN / GTIN
4060892218576
Customs tariff number
85444993

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible