Vehicle Cable FLRY Type B black 1 x 1 mm²
Part no. 28517
Item Details Vehicle Cable FLRY Type B black 1 x 1 mm²
- Part no.
- 28517
- Item description
- Vehicle Cable FLRY Type B black 1 x 1 mm²
- Outer Ø mm (approx.)
- 1.9 - 2.1
- Cu-weight kg/km
- 9.6
- Weight kg/km (approx.)
- 11.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892218507
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type B black 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |