TRAYCONTROL® 600-C black 18 G 10 AWG Part no. 11009520
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UL certification
  • UV-resistant

Item Details

Part no.
11009520
Item description
TRAYCONTROL® 600-C black 18 G 10 AWG
Outer Ø mm (approx.)
27.9
Cu-weight kg/km
1013,9
Weight kg/km (approx.)
1530
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
Cut-to-length service available
yes
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible