TRAYCONTROL® 600-C black 41 G 16 AWG
Part no. 11009495
Item Details TRAYCONTROL® 600-C black 41 G 16 AWG
- Part no.
- 11009495
- Item description
- TRAYCONTROL® 600-C black 41 G 16 AWG
- Outer Ø mm (approx.)
- 24.7
- Cu-weight kg/km
- 586,9
- Weight kg/km (approx.)
- 1052
- Copper base in EUR / 100 kg
- 150
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 41 G 16 AWG
All technical data can be found in the data sheet in the Downloads section |