TRAYCONTROL® 600-C black 9 G 18 AWG
Part no. 11009471
Item Details TRAYCONTROL® 600-C black 9 G 18 AWG
- Part no.
- 11009471
- Item description
- TRAYCONTROL® 600-C black 9 G 18 AWG
- Outer Ø mm (approx.)
- 11.6
- Cu-weight kg/km
- 110,3
- Weight kg/km (approx.)
- 222
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 9 G 18 AWG
All technical data can be found in the data sheet in the Downloads section |