OF PG 21 black Part no. 94782
  • Halogen-free (LS0H)

Item Details

Part no.
94782
Item description
OF PG 21 black
Colour
black (RAL 9005)
Thread length mm
11.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892368356
Customs tariff number
39269097

Technical Data

PA folding profile
Temperature range -20°C to +80°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For simple cable insertion. The profile can be re-opened at any time.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible