MULTISPEED® 500-TPE blue 18 G 0,75 mm² Part no. 24205
  • EAC certification
  • IPA clean room certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
24205
Item description
MULTISPEED® 500-TPE blue 18 G 0,75 mm²
Outer Ø mm (approx.)
13.9
Cu-weight kg/km
130.0
Weight kg/km (approx.)
261.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892141461
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible