JZ-603-CY grey 41 G 1.5 mm²
Part no. 83761
- Multi-standard control cable
- oil resistant
- EMC-preferred type
Item Details JZ-603-CY grey 41 G 1.5 mm²
- Part no.
- 83761
- Item description
- JZ-603-CY grey 41 G 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 30.9
- Cu-weight kg/km
- 840.0
- Weight kg/km (approx.)
- 1400.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892033988
- Customs tariff number
- 85444995
Technical Data JZ-603-CY grey 41 G 1.5 mm²
PVC control cable acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B, 2 - 50 core(s): acc. to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51; 61 core(s): in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 |
|
Temperature range | HAR flexible -5°C to +70°C HAR fixed -40°C to +70°C UL (AWM) flexible -5°C to +90°C UL (AWM) fixed -40°C to +90°C |
Nominal voltage | HAR AC U0/U 300/500 V UL (AWM) AC 600 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details JZ-603-CY grey 41 G 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 1581
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer (JZ),
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Inner sheath: PVC
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, UL-Std. 1581 Tab. 50.182
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Multi-standard control cable especially for use in export-oriented machine and plant construction; for flexible application with medium mechanical stress and free movement without tensile stress and without forced movement guidance in dry, damp and wet rooms, but not outdoors. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.