HELUFLON®-FEP-6Y MULTI bare black 5 G 1,5 mm²
Part no. 25940
Item Details HELUFLON®-FEP-6Y MULTI bare black 5 G 1,5 mm²
- Part no.
- 25940
- Item description
- HELUFLON®-FEP-6Y MULTI bare black 5 G 1,5 mm²
- Outer Ø mm (approx.)
- 6.5
- Cu-weight kg/km
- 72.0
- Weight kg/km (approx.)
- 117.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892156571
- Customs tariff number
- 85444995
Technical Data HELUFLON®-FEP-6Y MULTI bare black 5 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |