H05VV-F blue 3 G 2,5 mm²
Part no. 30240
Item Details H05VV-F blue 3 G 2,5 mm²
- Part no.
- 30240
- Item description
- H05VV-F blue 3 G 2,5 mm²
- Outer Ø mm (approx.)
- 9.2 - 11.4
- Cu-weight kg/km
- 72.0
- Weight kg/km (approx.)
- 152.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892060434
- Customs tariff number
- 85444995
Technical Data H05VV-F blue 3 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |