H05VV-F yellow 2 x 1 mm² Part no. 30153
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
30153
Item description
H05VV-F yellow 2 x 1 mm²
Outer Ø mm (approx.)
5.9 - 7.5
Cu-weight kg/km
19.0
Weight kg/km (approx.)
57.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892059667
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible