Assembly tool ERG 50 Part no. 905663

Item Details

Part no.
905663
Typ
Assembly tool ERG 50
Tie width mm
2,4 - 4,8
PU/pc.
1
EAN / GTIN
4060892429804
customs tariff number
82055980

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Ergonomic hand tool with adjustable tension setting and automatic cutting. 360° degree rotating nose enables operation from any position. An impact damper absorbs the rear shocks, that occur when cutting the tie ends.
      • Adjustable tension settings
      • Automatic cutting mechanism
      • Length 200 mm
      • Height 25 mm
      • Width 125 mm
      • Weight 240 g

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible