TRAYCONTROL® 500 grey 4 G 350 kcmil
Part no. 11009545
Item Details TRAYCONTROL® 500 grey 4 G 350 kcmil
- Part no.
- 11009545
- Item description
- TRAYCONTROL® 500 grey 4 G 350 kcmil
- Outer Ø mm (approx.)
- 60.6
- Cu-weight kg/km
- 6796,8
- Weight kg/km (approx.)
- 8560
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 4 G 350 kcmil
All technical data can be found in the data sheet in the Downloads section |