TRAYCONTROL® 500 grey 7 G 6 AWG
Part no. 11009543
Item Details TRAYCONTROL® 500 grey 7 G 6 AWG
- Part no.
- 11009543
- Item description
- TRAYCONTROL® 500 grey 7 G 6 AWG
- Outer Ø mm (approx.)
- 26.7
- Cu-weight kg/km
- 893,8
- Weight kg/km (approx.)
- 1391
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 7 G 6 AWG
All technical data can be found in the data sheet in the Downloads section |