Profibus PA LONG DISTANCE PVC STATIC blue 1 x 2 x 1,6 / 3,2 mm Part no. 800650
  • UL certification
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
800650
Item description
Profibus PA LONG DISTANCE PVC STATIC blue 1 x 2 x 1,6 / 3,2 mm
Outer Ø mm (approx.)
9.5
Cu-weight kg/km
62.0
Weight kg/km (approx.)
131.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314742
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible