J-YY Bd grey 30 x 2 x 0,6 mm Part no. 33107
  • EAC certification
  • VDE certification
  • UKCA certification

Item Details

Part no.
33107
Item description
J-YY Bd grey 30 x 2 x 0,6 mm
Outer Ø mm (approx.)
13
Cu-weight kg/km
170.0
Weight kg/km (approx.)
284.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892261831
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible