HELUTOOL HHPI 20 hydraulic hand press in toolbox
Part no. 908286
Item Details HELUTOOL HHPI 20 hydraulic hand press in toolbox
- Part no.
- 908286
- Typ
- HELUTOOL HHPI 20 hydraulic hand press in toolbox
- PU/pc.
- 1
- EAN / GTIN
- 4060892430121
- customs tariff number
- 82032000
Technical Data HELUTOOL HHPI 20 hydraulic hand press in toolbox
All technical data can be found in the data sheet in the Downloads section |
Details HELUTOOL HHPI 20 hydraulic hand press in toolbox
Cable Structure
-
- Extremely fast operation through two-stage hydraulic pump
-
- Large processing area up to 300 mm²
-
- Rotatable quick release head 180°
-
- With folding clasp for effortless operation even in hard reach places
-
- Lightweight and portable, compact design
-
- Built-in pressure relief valve, even in the case of a false pressing no damage to the tool and inserts
-
- Universally applicable: inserts are available for all cable lug types
-
- Press force approx. 62 kN
-
- Length 396 mm
-
- Weight 2800 g
Properties
-
- Including plastic toolbox
Notes
-
- Exclusive inserts
-
- Matching inserts: HELU-S-PE-SK and HELU-S-PE-WM
-
- Further inserts available on request
Downloads HELUTOOL HHPI 20 hydraulic hand press in toolbox
Accessories
Products that match this product