Stainless steel screwed plug VS-O M63 x 1.5 Part no. 905953
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
905953
Item description
Stainless steel screwed plug VS-O M63 x 1.5
Outer Ø mm (approx.)
67
Thread type
metric
Size
M63 x 1.5
Thread length mm
10.0
Height mm
16
Pieces per Packaging Unit
2
Individual quantities available
no
EAN / GTIN
4060892378201
Customs tariff number
73269098

Technical Data

Stainless steel screwed plug
Temperature range -15°C to +200°C
Protection class IP 68

Details

Cable Structure

      • Material: Stainless steel 1.4305 / AISI 303
      • O-ring: Fluoro rubber (FPM)
      • with an O-ring made by FPM

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible