Vehicle Cable FLRY Type A black 1 x 0,35 mm²
Part no. 28484
Item Details Vehicle Cable FLRY Type A black 1 x 0,35 mm²
- Part no.
- 28484
- Item description
- Vehicle Cable FLRY Type A black 1 x 0,35 mm²
- Outer Ø mm (approx.)
- 1.2 - 1.3
- Cu factor per km
- 3.5
- Weight kg/km (approx.)
- 4.5
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892217357
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLRY Type A black 1 x 0,35 mm²
All technical data can be found in the data sheet in the Downloads section |