Steel lug lock cable tie T-SKU 2-55 black

Steel lug lock cable tie T-SKU 2-55 black Part no. 907025
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
907025
Item description
Steel lug lock cable tie T-SKU 2-55 black
Type
T-SKU 2-55
Colour
black
Length mm
200.0
Capacity N
135
Bundle Ø mm
55
Width mm
2.5
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892401756
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -40°C to +85°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free
      • self-extinguishing
      • high requirements to flexibility and resistance, also at low temperatures and dry climate
      • high tension due to extra wide steel lugs
      • corrosion resistant and non-magnetic V4A stainless steel

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • for directionality and mounting

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible