Crimp cable lug RC 95 Push-on receptacle yellow

Crimp cable lug RC 95 Push-on receptacle yellow Part no. 91445
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
91445
Item description
Crimp cable lug RC 95 Push-on receptacle yellow
Type
RC 95
Colour
yellow
cross-section from / to mm²
4.00 - 6.00
Flat plug size in mm
9.50 x 1.20
Design
Sleeve
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416347
Customs tariff number
85369010

Technical Data

Crimp cable lug
Temperature range -25°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polyamide (PA)
      • partially insulated

Properties

      • halogen-free

Notes

      • Legend:
      • Dimensions
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • PA-isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
      • Einfache Kabeleinführung durch Easy-Entry.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible