VS bond bridge for holder grey Part no. 94679
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
94679
Item description
VS bond bridge for holder grey
Colour
grey
Suitable for nominal size
100
Suitable for nominal size
no
Pieces per Packaging Unit
4060892382215
Individual quantities available
39174000

Technical Data

Corrugated tube system holder
Temperature range -40°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 : V2 (V2)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Application

      • Accessories for system holder SH/SHV

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible