PVC shrink tube SCH 7
Part no. 91303
Item Details PVC shrink tube SCH 7
- Part no.
- 91303
- Item description
- PVC shrink tube SCH 7
- Colour
- black
- Inner Ø after shrinkage mm
- 4.0
- Inner Ø before shrinkage mm
- 7.0
- Wall thickness mm
- 0.5
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892394454
- Customs tariff number
- 39173200
Technical Data PVC shrink tube SCH 7
PVC shrink tube 2:1 | |
Temperature range | -20°C to +90°C |
Details PVC shrink tube SCH 7
Cable Structure
-
- Material: Polyvinyl chloride (PVC) V0 acc. to UL 94
Properties
-
- silicone-free
Notes
-
- Attention: Do not store tubes at over 18°C! Otherwise properties are changed!
- Length shrinkage approx. 20-30%
- The colours orange, yellow, white, blue, green, brown, red on request.
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components