LT straight PG 13.5 (3/8")
Part no. 91007
Item Details LT straight PG 13.5 (3/8")
- Part no.
- 91007
- Item description
- LT straight PG 13.5 (3/8")
- Thread type
- PG
- Size
- PG 13.5
- Thread length mm
- 12.0
- Spanner size mm
- 26
- Suitable for tube outer Ø mm
- 17.8
- Suitable for tube ND
- 3/8
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892386848
- Customs tariff number
- 74198090
Technical Data LT straight PG 13.5 (3/8")
Straight-brass nickel- plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details LT straight PG 13.5 (3/8")
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA6)
Properties
-
- halogen-free
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP (An additional clamping ring is required).
- The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.
Downloads LT straight PG 13.5 (3/8")
Accessories
Products that match this product