Stainless steel- conduit gland LT-E-UI straight NPT 1/2" (12.5mm)

Stainless steel- conduit gland LT-E-UI straight NPT 1/2" (12.5mm) Part no. 905826
  • EAC certification
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
905826
Item description
Stainless steel- conduit gland LT-E-UI straight NPT 1/2" (12.5mm)
Thread type
NPT
Size
NPT 1/2"
Thread length mm
12.0
Spanner size mm
24 / 27
Suitable for tube outer Ø mm
12.5
Inner Ø mm
6.8
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892391439
Customs tariff number
74198090

Technical Data

Stainless steel- conduit gland
Temperature range -55°C to +260°C
Protection class IP 40

Details

Cable Structure

      • Material: Stainless steel
      • Seal: Nitrile butadiene rubber (NBR)
      • Grounding sleeve: Brass nickel plated
      • Sealing ring: Brass nickel plated

Properties

      • halogen-free

Application

      • Robotics
      • Steel and aluminium foundry industry
      • Maschine and apparatus building
      • Off-shore-industry
      • Security
      • Metal, glass and ceramics industry
      • LIQUIDTIGHT gland for stainless steel protection tubes UI.
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible