JE-H(St)H Bd FE 180/E90 orange 16 x 2 x 0,8 mm Part no. 34085
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
34085
Item description
JE-H(St)H Bd FE 180/E90 orange 16 x 2 x 0,8 mm
Outer Ø mm (approx.)
20.1
Cu factor per km
166.0
Weight kg/km (approx.)
426.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275616
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible