Opener HSSV NW 17 Part no. 98744
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
98744
Item description
Opener HSSV NW 17
Colour
yellow
Suitable for nominal size
17.0
Suitable for nominal size
10
Suitable for nominal size
no
Pieces per Packaging Unit
4060892383458
Individual quantities available
39174000

Technical Data

Opener
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free

Application

      • To open HSSV conduit glands. Simply slip over the conduit - press against the gland - open detent.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible