HELUCOM® A-DQ(ZN)B2Y black 6x12 G50/125
Part no. 81133
Item Details HELUCOM® A-DQ(ZN)B2Y black 6x12 G50/125
- Part no.
- 81133
- Item description
- HELUCOM® A-DQ(ZN)B2Y black 6x12 G50/125
- No. of fibres
- 72
- Fibre Type
- Multimode G50/125
- Fibre Category
- OM2
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 11.5
- Weight kg/km (approx.)
- 100.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892311130
- Customs tariff number
- 85447000
Technical Data HELUCOM® A-DQ(ZN)B2Y black 6x12 G50/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A-DQ(ZN)B2Y black 6x12 G50/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® fibre-optic cables are characterized by a design that is particularly easy to mount, extremely tension-resistant and rodent-proof. Around a stranded grooved cable and filler elements, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief, and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where above-average tensile stresses and/or transverse compressions occur and rodent infestation is to be expected.