H05VV-F white 3 G 2,5 mm² Part no. 29479
  • HAR certification
  • EAC certification
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
29479
Item description
H05VV-F white 3 G 2,5 mm²
Outer Ø mm (approx.)
9.2 - 11.4
Cu factor per km
72.0
Weight kg/km (approx.)
152.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
50, 100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892059063
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible