Core end sleeves DUO 4 normal grey
Part no. 91626
Item Details Core end sleeves DUO 4 normal grey
- Part no.
- 91626
- Item description
- Core end sleeves DUO 4 normal grey
- Cross-sec. mm² (approx.)
- 4
- Colour
- grey
- Length mm
- 23.0
- Design
- normal
- Colour code
- DIN
- Sleeve length mm
- 12
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892414688
- Customs tariff number
- 85369010
Technical Data Core end sleeves DUO 4 normal grey
Core end sleeves | |
Temperature range | up to +105°C short term up to +120°C |
Details Core end sleeves DUO 4 normal grey
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
Properties
-
- Isolierte DUO-Aderendhülsen zur Einführung von 2 Litzen verhindern ein Aufspleißen von abisolierten Drähten.
- Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
- Nach DIN-, ZF-, und Telemecanique Farbcode.
Notes
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.