Stainless steel screwed plug VS-O M25 x 1.5 Part no. 905949

Item Details

Part no.
905949
Item description
Stainless steel screwed plug VS-O M25 x 1.5
Outer Ø mm (approx.)
28
Thread type
metric
Size
M25 x 1.5
Thread length mm
7.0
Height mm
11
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892378164
Customs tariff number
73269098

Technical Data

Stainless steel screwed plug
Temperature range -15°C to +200°C
Protection class IP 68

Details

Cable Structure

      • Material: Stainless steel 1.4305 / AISI 303
      • O-ring: Fluoro rubber (FPM)
      • with an O-ring made by FPM

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible