Corrugated protection tube holder USH 28.5 black Part no. 93498
  • UL certification
  • Halogen-free (LS0H)

Item Details

Part no.
93498
Item description
Corrugated protection tube holder USH 28.5 black
Colour
black
Height mm
40
Suitable for tube outer Ø mm
28.5
Width mm
38.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892382314
Customs tariff number
39174000

Technical Data

Corrugated protection tube holder
Temperature range -30°C to +100°C

Details

Cable Structure

      • Material: Polycarbonat (PC)
      • with flange pipe holder
      • Flammability acc. to UL 94

Properties

      • halogen-free
      • phosphor-free
      • cadmium-free
      • resistant to: alkalis, weak acids, fuels, alcohol, mineral oils

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Tube holder for HELUcond protection tube. Universal, high-strength tube holder with double struts.
      • Fastening bores suitable for horizontal and vertical rail systems in control cabinet.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible