Steel lug lock cable tie TYH 25M Part no. 97213
  • Halogen-free (LS0H)

Item Details

Part no.
97213
Item description
Steel lug lock cable tie TYH 25M
Type
TYH 25M
Colour
transparent
Length mm
186.0
Capacity N
220
Bundle Ø mm
45
Width mm
4.8
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892400773
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6, heat-stabilised
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible