TRONIC 2-CY grey 4 x 0,25 mm² Part no. 49526
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
49526
Item description
TRONIC 2-CY grey 4 x 0,25 mm²
Outer Ø mm (approx.)
6.5
Cu-weight kg/km
21.3
Weight kg/km (approx.)
60.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892090943
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible