![TC-SB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93007_PF_1520x1160.jpg)
![TC-SB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93007_PF_1520x1160.jpg)
Screw base TC 23.8
Part no. 93044
Item Details Screw base TC 23.8
- Part no.
- 93044
- Item description
- Screw base TC 23.8
- Type
- TC 826
- Colour
- transparent
- Length mm
- 23.8
- Tie width max mm
- 4.8
- Height mm
- 5.7
- Boring mm
- 4.4
- Width mm
- 12.7
- Fixing
- screw and rivet
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892401954
- Customs tariff number
- 39174000
Technical Data Screw base TC 23.8
Screw base | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details Screw base TC 23.8
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Legend:
- Dimensions
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
- Mounting base for bolting or riveting. Cable binder can be inserted from 4 sides.
Downloads Screw base TC 23.8
Accessories
Products that match this product