Cable ties with plastic lug T-WS 89/530 BK

Cable ties with plastic lug T-WS 89/530 BK Part no. 906686
  • Halogen-free (LS0H)
  • UV-resistant

Item Details

Part no.
906686
Item description
Cable ties with plastic lug T-WS 89/530 BK
Type
T-WS 89/530 BK
Colour
black
Length mm
530.0
Capacity N
780
Bundle Ø mm
150
Width mm
8.9
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892401640
Customs tariff number
39269097

Technical Data

Cable ties with plastic lug
Temperature range -40°C to +85°C
short term up to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • weather-resistant

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • for directionality and mounting
      • Outdoor area

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible