Spiral wound stainless steel tube UI 21.0 Part no. 905806
  • UV-resistant

Item Details

Part no.
905806
Item description
Spiral wound stainless steel tube UI 21.0
Outer Ø mm (approx.)
21
Inner Ø mm
17.0
Metres per Packaging Unit
30
Cut-to-length service available
no
EAN / GTIN
4060892381577
Customs tariff number
83071000

Technical Data

Spiral wound stainless steel tube
Temperature range -100°C to +600°C
Protection class IP 40

Details

Cable Structure

      • Material: Stainless steel
      • with double-folded profile (Agraff profile)

Properties

      • high tensile and torsional strength

Notes

      • Suitable connection glands: LT-E-UI

Application

      • Robotics
      • Steel and aluminium foundry industry
      • Maschine and apparatus building
      • Off-shore-industry
      • Security
      • Metal, glass and ceramics industry

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible