Polyoelfin shrink tube SPRO - 2:1 3.2 yellow

Polyoelfin shrink tube SPRO - 2:1 3.2 yellow Part no. 92442
  • UL certification

Item Details

Part no.
92442
Item description
Polyoelfin shrink tube SPRO - 2:1 3.2 yellow
Colour
yellow
Inner Ø after shrinkage mm
1.6
Inner Ø before shrinkage mm
3.2
Wall thickness mm
0.51
Metres per Packaging Unit
150
Cut-to-length service available
no
EAN / GTIN
4060892396496
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • self-extinguishing

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible