Crimp cable lug RA 49 V0 red Part no. 96330

Item Details

Part no.
96330
Item description
Crimp cable lug RA 49 V0 red
Type
RA 49 V0
Colour
red
cross-section from / to mm²
0.50 - 1.50
Flat plug size in mm
4.80 x 0.50
Design
Sleeve
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416385
Customs tariff number
85369010

Technical Data

Crimp cable lug
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • fully insulated

Notes

      • Legend:
      • Dimensions
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • Isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
      • Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse).
      • solierung mit hoher dielektrischer Festigkeit.

Properties

      • widened shaft; allows easy and safe insertion of conductor

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible