PVC insulating tube IC 20.1mm grey (25m)

PVC insulating tube IC 20.1mm grey (25m) Part no. 92258

Item Details

Part no.
92258
Item description
PVC insulating tube IC 20.1mm grey (25m)
Colour
grey
Wall thickness mm
1.2
Inner Ø mm
20.1
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892394096
Customs tariff number
39173200

Technical Data

PVC insulating tube acc. to DIN 40621
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Properties

      • silicone-free
      • cadmium-free
      • self-extinguishing
      • weather-resistant

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for insulating
      • bundling wires and lines

Tests

      • Entflammbarkeit nach UL 94: V2

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible