![PVC-IC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92280_PF_1520x1160.jpg)
![PVC-IC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92280_PF_1520x1160.jpg)
PVC insulating tube IC 2.1mm red (50m)
Part no. 92123
Item Details PVC insulating tube IC 2.1mm red (50m)
- Part no.
- 92123
- Item description
- PVC insulating tube IC 2.1mm red (50m)
- Colour
- red
- Wall thickness mm
- 0.4
- Inner Ø mm
- 2.1
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892392740
- Customs tariff number
- 39173200
Technical Data PVC insulating tube IC 2.1mm red (50m)
PVC insulating tube acc. to DIN 40621 | |
Temperature range | -20°C to +105°C |
Details PVC insulating tube IC 2.1mm red (50m)
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Properties
-
- silicone-free
-
- cadmium-free
-
- self-extinguishing
-
- weather-resistant
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for insulating
-
- bundling wires and lines
Tests
-
- Entflammbarkeit nach UL 94: V2