MC4 male cable coupler (CD -5.5 - 9.0) (2.50) 10 pcs.

MC4 male cable coupler (CD -5.5 - 9.0) (2.50) 10 pcs. Part no. 11024798

Item Details

Part no.
11024798
Item description
MC4 male cable coupler (CD -5.5 - 9.0) (2.50) 10 pcs.
cross-section from / to mm²
2.50
Cable Ø from / to mm
5.5 - 9.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892536151
Customs tariff number
85359000

Technical Data

PV-male and female cable coupler
Temperature range -40°C to +90°C
Protection class IP 67
Safety class II
Rated voltage 1000 V (IEC)
Rated current 22A (2.5 mm²), 30A (4mm², 6mm²)
Contact resistance 0.35 mOhm

Details

Cable Structure

      • Material: Polyamide (PA)
      • Contact: Cu, tinned, rotated
      • with Snap-in lock

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible